2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5018063

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Item Number
IN
LOD Level
LOD
Ø Pipe
PE [mm]
Thread
TH [INCH]
Pressure Rating
PN
L [mm]
E [mm]
ØD
D [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
6
5019518
400
20
1/2
PN16
66
47
39
0.06
Link
5018345
400
25
3/4
PN16
76
58
44
0.08
Link
5018063
400
32
1
PN16
91
70
53
0.12
Link
5018354
400
40
1 1/4
PN16
109
82
72
0.23
Link
5019549
400
50
1 1/2
PN16
127
99
83
0.34
Link
5019558
400
63
2
PN16
135
108
103
0.47
Link
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
Order number5018063
ShorttextISO fitting POM with internal thread
Perubahan terakhir13.10.2025 09:44:17
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number5018063
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model