Create a simple sketch to find similar parts




| Order number | 8000108872 |
| Shorttext | Metal housing, Width: 620 mm, Height: 760 mm, Depth: 200 mm, electropolished, Flange plate: Yes, Bottom, 4 hinges and M6 hex-head slotted screws SW10 |
| Longtext | Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet. |
| Perubahan terakhir | 23.06.2025 20:17:31 |
| Unit |