2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

150091 SLE-20-80-KF-A-G

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Nominal size
KDM [mm]
Stroke standard / X-stroke
HUB3 [mm]
Stroke
HUB [mm]
Stroke position
HUBST [mm]
Shock absorber front
SV
Shock absorber, rear
SH
Sensor front
SENV
Sensor, rear
SENH
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
B5 [mm]
B6 [mm]
B7 [mm]
B8 [mm]
D1 [mm]
D1MM [mm]
1
2
3
4
5
6
7
150088
SLE-10
10
FREI
50
0
-
-
-
-
54.000
50.000
35.000
17.500
19.000
0.000
20.000
40.000
M5
5.000
150090
SLE-16
16
FREI
80
0
-
-
-
-
64.000
60.000
44.000
22.000
26.000
14.000
28.000
40.000
M5
5.000
150091
SLE-20
20
FREI
80
0
-
-
-
-
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
150092
SLE-25
25
FREI
100
0
-
-
-
-
87.000
83.000
60.000
29.500
40.000
18.000
32.000
40.000
G1/8
9.728
150093
SLE-32
32
FREI
100
0
-
-
-
-
115.000
111.000
84.000
41.500
50.000
26.000
52.000
55.000
G1/8
9.728
150094
SLE-40
40
FREI
100
0
-
-
-
-
130.000
126.000
94.000
49.000
60.000
26.000
60.000
64.000
G1/4
13.157
150921
SLE-50
50
FREI
100
0
-
-
-
-
154.000
150.000
113.000
58.000
60.000
30.000
72.000
76.000
G1/4
13.157
Menampilkan tampilan terkompresi (7 produk yang dapat dikonfigurasi)
ShorttextLinear drive unit
Perubahan terakhir26.08.2025 10:22:14
Unit

Klasifikasi

By Functionality

BYFUNC_PULLING Pulling
BYFUNC_PRESSING Pressing
BYFUNC_LIFTING Lifting
BYFUNC_POSITIONING Positioning
BYFUNC_DRIVING Driving

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-01-09 Actuator with external rod guide unit (pneumatics)
Manufacturer nameFesto
51-01-09-90 Component for actuator (pneumatics, unspecified)

ECLASS 10.1

27-29-08-90 Pneumatic actuator with linear guide units (unspecified)
Manufacturer nameFesto

ECLASS 9.1

27-29-08-90 Pneumatic actuator with linear guide units (unspecified)
Manufacturer nameFesto

ECLASS 6.2

27-29-08-90 Pneumatic actuator with linear guide units (unclassified)
Manufacturer nameFesto

ECLASS 5.1

27-29-08-01 Pneumatic actuator with linear guide units
Manufacturer's nameFesto

ECLASS 5.0

27-29-08-01 01