SUGATSUNE 140-020-672 MC-YN015S

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Environment
ENVIRONMENT
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Spec
SPEC
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-020-672
MC-YN015S
4510932057509
Standard
Horizontal (surface mount)
22.5
2.3
35
2.2
12
Anti-corrosion
Stainless Steel (special)
Polished
Only Body
3.6
Link
140-020-673
MC-YN015SP
4510932017060
Standard
Horizontal (surface mount)
22.5
2.3
35
2.2
12
Anti-corrosion
Stainless Steel (special)
Polished
Body/Plate/Screw
7.3
Link
Tampilkan tampilan terkompresi (2 produk)
ShorttextMAGNETIC CATCH
Perubahan terakhir14.10.2025 09:32:35
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties