Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-YSW - MAGNETIC CATCH
Sugatsune
...
CATCHES, LATCHES AND FASTENERS
MAGNETIC CATCHES
MC-YSW - MAGNETIC CATCH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 140-050-002 MC-YSW02W
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Additional Function
ADDITIONALFUNCTION
Colour
COLOUR
Body Material
BODYMATERIAL
Magnet
MAGNET
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
140-050-001
MC-YSW01W
4510932058728
Standard
Vertical (surface mount)
12
1.2
41
14.6
6.2
One-touch Installation
White/Ivory
POM
Ferrite
5
Link
140-050-002
MC-YSW02W
4510932058735
Standard
Vertical (surface mount)
29
3
41
14.6
6.2
One-touch Installation
White/Ivory
POM
Neodymium
5.5
Link
140-050-028
MC-YSW01B
4510932058766
Standard
Vertical (surface mount)
12
1.2
41
14.6
6.2
One-touch Installation
Black
POM
Ferrite
5
Link
140-050-029
MC-YSW02B
4510932058773
Standard
Vertical (surface mount)
29
3
41
14.6
6.2
One-touch Installation
Black
POM
Neodymium
5.5
Link
Tampilkan tampilan terkompresi (4 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Sugatsune
- MC-YSW
Shorttext
MAGNETIC CATCH
Perubahan terakhir
20.10.2025 13:46:38
Unit
Kata kunci
CATCHES
Component
FASTENERS
Hardware
Industrial
LATCHES
MAGNETIC CATCHES
Magnetic Catch
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties