2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-057-000 MC0750

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Weight
WEIGHT [g]
DIGITALBOOK
1
140-057-000
MC0750
4510932059145
Standard
Horizontal (surface mount)
24.5
2.5
42
6.7
18
Brown
Steel (SPCC)
Nickel
19
Link
Tampilkan tampilan terkompresi (1 produk)
ShorttextMAGNETIC CATCH
Perubahan terakhir20.10.2025 13:42:05
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties