Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 12 - Patching Systems
Series 726
726-421 - Matrix patchboard, 48-pole, Marking 1-48, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
WAGO
...
Series 726
726-421 - Matrix patchboard, 48-pole, Marking 1-48, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
726-421_HI
Vertical Mode
Expand Table
Semua negara/wilayah pemasok
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
1
726-421
Matrix patchboard, 1.5 mm², 10 A, dark gray
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 10
500
6
3
10
48
132.00
65.30
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
WAGO
- 726-421
Order number
726-421
Shorttext
Matrix patchboard, 48-pole, Marking 1-48, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
Perubahan terakhir
20.11.2025 14:58:38
Unit
Kata kunci
Colors
Matrix
Patching
Series
Systems
Vertical
marking
module
patchboard
side
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
726-421
CNSPHYPROP Physical Properties