2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SF2-2180-930-SR-824-583(0,0,0)

Expand Table
EN
1/5
Item number
ARTNR
Fence height of
H [mm]
Fence
HV [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
1
2
3
4
SF2-1980-930-SR-824-383
2000
1600
1980
993.5
923.5
low
0
0
8
SF2-2180-930-SR-824-583
2200
1600
2180
993.5
923.5
low
0
0
8
SF2-1980-930-SR-824-183
2000
1800
1980
993.5
923.5
low
0
0
8
SF2-2180-930-SR-824-383
2200
1800
2180
993.5
923.5
low
0
0
8
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
Shorttextmesh panel with diagonal edge Flex
Perubahan terakhir25.11.2024 13:45:36
Unit