2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RA22201FF240AP0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. rated control voltage Us with AC 50 Hz
AAB824 [V]
1
Load feeder, reversing starter, S0, 3.5-5 A, 230 V AC/50 Hz, 150 kA
Load feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Reversing starter SIRIUS 3RA22 for protecting and starting motors.The 3RA22 reversing starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and two 3RT2 contactors which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 andS0) considerably reduces the wiring outlay.The 3RA22 load feeders replace the tried and tested 3RA12 series.Simple, efficient and always up to date - SIRIUS modular system.
040892956085
3RA2220-1FF24-0AP0
3RA22201FF240AP0
Siemens AG
.LOAD FDR. RO S0, 3.5. . .5A, AC 230V
230
Tampilkan tampilan terkompresi (1 produk)
Order number3RA22201FF240AP0
ShorttextLoad feeder, reversing starter, S0, 3.5-5 A, 230 V AC/50 Hz, 150 kA
LongtextLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Reversing starter SIRIUS 3RA22 for protecting and starting motors.The 3RA22 reversing starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and two 3RT2 contactors which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 andS0) considerably reduces the wiring outlay.The 3RA22 load feeders replace the tried and tested 3RA12 series.Simple, efficient and always up to date - SIRIUS modular system.
Perubahan terakhir19.09.2023 08:24:49
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Description longLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor) Reversing starter SIRIUS 3RA22 for protecting and starting motors.The 3RA22 reversing starter is a proven and factory-fitted combination of a 3RV2 motor starter protector and two 3RT2 contactors which are already fully wired and connected both mechanically and electrically. They are climate-resistant, approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.The 3RA2 load feeders are available with AC and DC operation in the sizes S00, S0 and S2 with setting ranges from 0.14 to 65 A. They are offered with screw terminals or spring-loaded terminals for mounting on DIN rails, screw mounting and installation on 60 mm busbars. In addition, we offer more than 40,000 other proven combinations of individual devices for safeguarding, switching and starting a wide variety of applications up to 630 A.All the accessories for 3RV2 motor starter protectors and for 3RT2 contactors are standard for all sizes and can be used for installing load feeders. The optional SIRIUS 3RV29 infeed system (for S00 andS0) considerably reduces the wiring outlay.The 3RA22 load feeders replace the tried and tested 3RA12 series.Simple, efficient and always up to date - SIRIUS modular system.
Description shortLoad feeder, reversing starter, S0, 3.5-5 A, 230 V AC/50 Hz, 150 kA
GTIN-Code040892956085
Order Number3RA22201FF240AP0

ECLASS 14.0

27-37-09-05 Motor starter combination
max. overload protector5
min. overload protector3.500
type of coordination2
GTIN4011209917224
product article number of manufacturer3RA2220-1FF24-0AP0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA22201FF240AP0
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
27-02-40-02 Engine starter

ECLASS 13.0

27-37-09-05 Motor starter combination
Rated operating current Ie with AC-3, 400 V5
max. overload protector5
min. overload protector3.500
type of coordination2
GTIN4011209917224
product article number of manufacturer3RA2220-1FF24-0AP0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA22201FF240AP0
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
27-02-40-02 Engine starter

ECLASS 11.0

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V1.500
Rated operating current Ie5
Rated operating current Ie with AC-3, 400 V5
Greatest value of overload release adjustment range5
short-circuit release presentYes
min. rated control voltage Us with AC 50 Hz230
Lowest value of setting range for overload tripper3.500
max. overload protector5
min. overload protector3.500
type of coordination2
GTIN4011209917224
product article number of manufacturer3RA2220-1FF24-0AP0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA22201FF240AP0
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationAC
Connection typeSpring pulley connection
degree of protectionIP20
27-02-40-02 Engine starter

ECLASS 10.1

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V1.500
Rated operating current Ie5
Rated operating current Ie with AC-3, 400 V5
Greatest value of overload release adjustment range5
short-circuit release presentYes
max. rated control voltage Us with AC 50 Hz230
min. rated control voltage Us with AC 50 Hz230
Lowest value of setting range for overload tripper3.500
max. overload protector5
min. overload protector3.500
type of coordination2
GTIN4011209917224
product article number of manufacturer3RA2220-1FF24-0AP0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA22201FF240AP0
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationAC
Connection typeSpring pulley connection
degree of protectionIP20

ECLASS 9.1

27-37-09-05 Motor starter combination
Release classCLASS 10
Rated operating power with AC-3, 400 V1.500
Rated operating current Ie5
Rated operating current Ie with AC-3, 400 V5
Greatest value of overload release adjustment range5
short-circuit release presentYes
max. rated control voltage Us with AC 50 Hz230
min. rated control voltage Us with AC 50 Hz230
Lowest value of setting range for overload tripper3.500
max. overload protector5
min. overload protector3.500
type of coordination2
GTIN4011209917224
Manufacturer product number3RA2220-1FF24-0AP0
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RA22201FF240AP0
Manufacturer product rootSIRIUS
Manufacturer product descriptionLoad feeder fuseless, Reversing duty 400 V AC, Size S0 3.50...5.00 A 230 V AC Spring-type terminal for installation on standard mounting rail with standard mounting rail adapter (also fulfills type of coordination 1) Type of coordination 2, Iq = 150 kA 1 NO+1 NC (contactor)
Type of actuationAC
Connection typeSpring pulley connection
Protection type IPIP20

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Release classCLASS 10
Rated operation power at AC-3, 400 V1.500
Rated operation current Ie5
Overload release current setting5
With short-circuit releaseYes
Rated control supply voltage Us at AC 50HZ230
Voltage type for actuatingAC
Type of electrical connection of main circuitSpring pulley connection
Degree of protection (IP)IP20