2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MHCAW16

Expand Table
EN
1/5
Part No.
PN
Type Selection
TS
Material of Seal
MATS
Material of Housing
MATH
Surface Treatment of Housing
STH
Material of Bushing
MATB
dr
DDRR [mm]
dr Tolerance
DDRRTOL
h
HH [mm]
W
W [mm]
H
H [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
S
S [mm]
W1
W1 [mm]
W2
W2 [mm]
M
M
MM
MM [mm]
1
2
3
4
5
6
MHCAW10
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
10
0/+0.028
10
30
19
15.0
56
46
49.6
22
4
M5
5
MHCAW12
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
12
0/+0.034
11
34
21
17.0
58
48
49.6
24
5
M5
5
MHCAW16
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
16
0/+0.034
14
40
27
22.2
68
58
59.6
30
5
M5
5
MHCAW20
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
20
0/+0.041
17
46
33
26.0
78
66
69.6
36
5
M6
6
MHCAW25
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
25
0/+0.041
20
54
39
32.0
110
92
99.6
42
6
M8
8
MHCAW30
no Seal
-
Aluminium Alloy
Clear Anodize
High Tensile Brass Alloy
30
0/+0.041
24
58
47
37.0
128
110
119.6
46
6
M8
8
Menampilkan tampilan terkompresi (6 produk yang dapat dikonfigurasi)
ShorttextOil Free Bushing Housing Units - Wide Block Compact Type - Double
Perubahan terakhir29.11.2024 04:06:10
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties