Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBP - Oil Free Bushings - Copper Alloy, Straight Standard - Inner Diameter G6 Outer Diameter m6 Type
Misumi
...
Oil Free Bushings
MPBP - Oil Free Bushings - Copper Alloy, Straight Standard - Inner Diameter G6 Outer Diameter m6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBP12-12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance m6
DTOL [mm]
Thickness (N)
T [mm]
Rotation Stopper Screw (Reference)
RSS
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance G7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
11
MPBP5-8
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.012/+0.004
8
9
+0.015/+0.006
2
M4X8
9
+0.020/+0.005
MPBP6-8
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.012/+0.004
8
10
+0.015/+0.006
2
M4X8
10
+0.020/+0.005
MPBP8-10
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.014/+0.005
10
12
+0.018/+0.007
2
M4X8
12
+0.024/+0.006
MPBP10-10
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.014/+0.005
10
14
+0.018/+0.007
2
M4X8
14
+0.024/+0.006
MPBP12-12
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.017/+0.006
12
18
+0.018/+0.007
3
M4X8
18
+0.024/+0.006
MPBP13-12
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.017/+0.006
12
19
+0.021/+0.008
3
M4X8
19
+0.028/+0.007
MPBP15-12
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.017/+0.006
12
21
+0.021/+0.008
3
M4X8
21
+0.028/+0.007
MPBP16-12
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.017/+0.006
12
22
+0.021/+0.008
4
M4X8
22
+0.028/+0.007
MPBP20-15
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.020/+0.007
15
28
+0.021/+0.008
4
M5X8
28
+0.028/+0.007
MPBP25-16
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.020/+0.007
16
33
+0.025/+0.009
4
M5X8
33
+0.034/+0.009
MPBP30-16
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.020/+0.007
16
38
+0.025/+0.009
4
M5X8
38
+0.034/+0.009
Menampilkan tampilan terkompresi (11 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- MPBP
Shorttext
Oil Free Bushings - Copper Alloy, Straight Standard - Inner Diameter G6 Outer Diameter m6 Type
Perubahan terakhir
29.11.2024 04:06:11
Unit
Kata kunci
Bushings
Copper Alloy
Inner Diameter
Oil Free
Outer Diameter
Standard
Straight
Type
metric
Klasifikasi
CNS
CNSERPBASE Object Properties