Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBPU - Oil Free Bushings - Copper Alloy, Straight Thin Wall - Inner Diameter G6 Outer Diameter m6 Type
Misumi
...
Oil Free Bushings
MPBPU - Oil Free Bushings - Copper Alloy, Straight Thin Wall - Inner Diameter G6 Outer Diameter m6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBPU12-12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance m6
DTOL [mm]
Thickness (N)
T [mm]
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance G7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
11
MPBPU5-8
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.012/+0.004
8
7
+0.015/+0.006
1.0
7
+0.020/+0.005
MPBPU6-8
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.012/+0.004
8
8
+0.015/+0.006
1.0
8
+0.020/+0.005
MPBPU8-10
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.014/+0.005
10
10
+0.015/+0.006
1.0
10
+0.020/+0.005
MPBPU10-10
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.014/+0.005
10
12
+0.018/+0.007
1.0
12
+0.024/+0.006
MPBPU12-12
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.017/+0.006
12
15
+0.018/+0.007
1.5
15
+0.024/+0.006
MPBPU13-12
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.017/+0.006
12
16
+0.018/+0.007
1.5
16
+0.024/+0.006
MPBPU15-12
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.017/+0.006
12
18
+0.018/+0.007
1.5
18
+0.024/+0.006
MPBPU16-12
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.017/+0.006
12
20
+0.021/+0.008
2.0
20
+0.028/+0.007
MPBPU20-15
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.020/+0.007
15
24
+0.021/+0.008
2.0
24
+0.028/+0.007
MPBPU25-16
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.020/+0.007
16
29
+0.021/+0.008
2.0
29
+0.028/+0.007
MPBPU30-16
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.020/+0.007
16
34
+0.025/+0.009
2.0
34
+0.034/+0.009
Menampilkan tampilan terkompresi (11 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- MPBPU
Shorttext
Oil Free Bushings - Copper Alloy, Straight Thin Wall - Inner Diameter G6 Outer Diameter m6 Type
Perubahan terakhir
29.11.2024 04:06:11
Unit