Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 1970 Parallel pins with internal thread hardened, ground
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ~ISO 8735 A), steel hardened, plain
Bossard Catalog
...
BN 1970 - Parallel pins with internal thread hardened, ground (DIN 7979 D; ~ISO 8735 A), steel hardened, plain
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 1970 1431293 parallel pin with internal thread D 10m6x70
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal diameter
D1 [mm]
Tolerance
TOL
Nominal length js15
L [mm]
Distance ~
A2 [mm]
Chamfer ~
C1 [mm]
Chamfer ~
C2 [mm]
Thread
GEW
Nominal thread diameter
D [mm]
Pitch
P [mm]
Nominal core diameter
D3 [mm]
Inner diameter
DA [mm]
Thread length
T1 [mm]
Depth min.
T2 [mm]
16
|
D 8m6x60
17
|
D 8m6x70
18
|
D 10m6x24
19
|
D 10m6x28
20
|
D 10m6x32
21
|
D 10m6x40
22
|
D 10m6x45
23
|
D 10m6x50
24
|
D 10m6x60
25
|
D 10m6x70
26
|
D 10m6x80
27
|
D 12m6x28
28
|
D 12m6x32
29
|
D 12m6x40
30
|
D 12m6x50
31
|
D 12m6x60
32
|
D 12m6x70
33
|
D 12m6x80
1431196
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
8
m6
50
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1431218
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
8
m6
60
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1431226
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
8
m6
70
1.000
0.800
2.600
M5
5.000
0.800
4.134
5.300
8.000
12.000
1431234
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
24
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431242
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
28
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431250
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
32
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431269
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
40
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
5509357
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
45
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431277
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
50
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431285
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
60
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431293
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
70
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431307
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
10
m6
80
1.200
1.000
3.000
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431315
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
28
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431323
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
32
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431331
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
40
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431358
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
50
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431366
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
60
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431374
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
70
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
1431382
DIN 7979 D
~ISO 8735 A
Steel hardened 60 HRC
plain
12
m6
80
1.600
1.200
3.800
M6
6.000
1.000
4.917
6.400
10.000
16.000
Tampilkan tampilan terkompresi (51 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bossard Catalog
- BN 1970
Order number
1431293
Shorttext
Parallel pins with internal thread hardened, ground (DIN 7979 D; ~ISO 8735 A), steel hardened, plain
Perubahan terakhir
10.03.2025 09:14:33
Unit
Kata kunci
Catalog
Dowel pins
Fastening technology
Parallel pins
Standard
fastening elements
ground
hardened
internal thread
pins
plain
steel
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
1431293
ECLASS 11.1
23-10-01-01 Peg
ECLASS 6.0
23-10-01-01 Peg
ECLASS 5.1
23-10-01-01 Peg
Diameter
10
Standardized letter as designation of form
DIN 7979
Length
70
Publication date (year-month)
DIN 7979-D
ECLASS 5.0
23-10-01-01 01
Norme dimension
DIN 7979-D
Diamètre nominal
6.000
Forme de lettre
D
Lettre de forme, conform
DIN 7979
Longueur
70
Filetage
10