2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PD600M226AT05NE

Expand Table
EN
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Bore Diameter
AI [inch]
Bore Diameter Tolerance
TAI
Groove Diameter
FI [inch]
Groove Diameter Tolerance
TFI
Diametral clearance D max.
DI [inch]
Radius
RI [inch]
Groove Width +0.010/-0.000
G0I [inch]
Groove Width +0.010/-0.000
G1I [inch]
Groove Width +0.010/-0.000
G2I [inch]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM
Groove Diameter
FM [mm]
73|PD600M217AT05NE
74|PD600M218AT05NE
75|PD600M219AT05NE
76|PD600M220AT05NE
77|PD600M221AT05NE
78|PD600M222AT05NE
79|PD600M223AT05NE
80|PD600M224AT05NE
81|PD600M225AT05NE
82|PD600M226AT05NE
83|PD600M227AT05NE
84|PD600M228AT05NE
85|PD600M229AT05NE
86|PD600M230AT05NE
87|PD600M231AT05NE
88|PD600M232AT05NE
89|PD600M233AT05NE
90|PD600M234AT05NE
PD600M216
216
1.366
+0.002/-0.000
1.123
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
34.70
+0.05/-0.00
28.52
PD600M217
217
1.428
+0.002/-0.000
1.185
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
36.27
+0.05/-0.00
30.10
PD600M218
218
1.491
+0.002/-0.000
1.248
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
37.87
+0.05/-0.00
31.70
PD600M219
219
1.553
+0.002/-0.000
1.310
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
39.45
+0.05/-0.00
33.27
PD600M220
220
1.616
+0.002/-0.000
1.373
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
41.05
+0.05/-0.00
34.87
PD600M221
221
1.678
+0.002/-0.000
1.435
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
42.62
+0.05/-0.00
36.45
PD600M222
222
1.741
+0.002/-0.000
1.498
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
44.22
+0.05/-0.00
38.05
PD600M223
223
1.867
+0.002/-0.000
1.624
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
47.42
+0.05/-0.00
41.25
PD600M224
224
1.992
+0.002/-0.000
1.749
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
50.60
+0.05/-0.00
44.42
PD600M225
225
2.118
+0.002/-0.000
1.875
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
53.80
+0.05/-0.00
47.63
PD600M226
226
2.243
+0.002/-0.000
2.000
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
56.97
+0.05/-0.00
50.80
PD600M227
227
2.368
+0.002/-0.000
2.125
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
60.15
+0.05/-0.00
53.98
PD600M228
228
2.493
+0.002/-0.000
2.250
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
63.32
+0.05/-0.00
57.15
PD600M229
229
2.618
+0.002/-0.000
2.375
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
66.50
+0.05/-0.00
60.33
PD600M230
230
2.743
+0.002/-0.000
2.500
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
69.67
+0.05/-0.00
63.50
PD600M231
231
2.868
+0.002/-0.000
2.625
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
72.85
+0.05/-0.00
66.68
PD600M232
232
2.993
+0.002/-0.000
2.750
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
76.02
+0.05/-0.00
69.85
PD600M233
233
3.118
+0.002/-0.000
2.875
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
79.20
+0.05/-0.00
73.03
PD600M234
234
3.243
+0.002/-0.000
3.000
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
82.37
+0.05/-0.00
76.20
Menampilkan tampilan terkompresi (164 produk yang dapat dikonfigurasi)
ShorttextPiston seal, double acting sealing elements from Turcon® material
Perubahan terakhir21.07.2023 07:24:55
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-07-17-01 Radial shaft packing ring

ECLASS 8.0

23-07-17-01 Radial shaft pack. ring