2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PG280B227AT05

Expand Table
EN
1/5
Part No.
PARTNO
Dash No.
DN
Bore Diameter
AI [inch]
Bore Diameter Tolerance
TAI [inch]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM [mm]
Groove Diameter
BI [inch]
Groove Diameter Tolerance
TBI [inch]
Groove Diameter
BM [mm]
Groove Diameter Tolerance
TBM [mm]
Groove Width
GI [inch]
Groove Width
GM [mm]
Radius
RI [inch]
Radius
RM [mm]
Diametral clearance D max.
DI [inch]
71|PG280B218AT05
72|PG280B219AT05
73|PG280B220AT05
74|PG280B221AT05
75|PG280B222AT05
76|PG280B223AT05
77|PG280B224AT05
78|PG280B225AT05
79|PG280B226AT05
80|PG280B227AT05
81|PG280B228AT05
82|PG280B229AT05
83|PG280B230AT05
84|PG280B231AT05
85|PG280B232AT05
86|PG280B233AT05
87|PG280B234AT05
88|PG280B235AT05
PG280B217
217
1.428
+0.002/-0.000
36.27
+0.05/-0.00
1.054
+0.000/-0.002
26.77
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B218
218
1.491
+0.002/-0.000
37.87
+0.05/-0.00
1.117
+0.000/-0.002
28.37
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B219
219
1.553
+0.002/-0.000
39.45
+0.05/-0.00
1.179
+0.000/-0.002
29.95
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B220
220
1.616
+0.002/-0.000
41.05
+0.05/-0.00
1.242
+0.000/-0.002
31.55
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B221
221
1.678
+0.002/-0.000
42.62
+0.05/-0.00
1.304
+0.000/-0.002
33.12
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B222
222
1.741
+0.002/-0.000
44.22
+0.05/-0.00
1.367
+0.000/-0.002
34.72
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B223
223
1.867
+0.002/-0.000
47.42
+0.05/-0.00
1.493
+0.000/-0.002
37.92
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B224
224
1.992
+0.002/-0.000
50.60
+0.05/-0.00
1.618
+0.000/-0.002
41.10
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B225
225
2.118
+0.002/-0.000
53.80
+0.05/-0.00
1.744
+0.000/-0.002
44.30
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B226
226
2.243
+0.002/-0.000
56.97
+0.05/-0.00
1.869
+0.000/-0.002
47.47
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B227
227
2.368
+0.002/-0.000
60.15
+0.05/-0.00
1.994
+0.000/-0.002
50.65
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B228
228
2.493
+0.002/-0.000
63.32
+0.05/-0.00
2.119
+0.000/-0.002
53.82
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B229
229
2.618
+0.002/-0.000
66.50
+0.05/-0.00
2.244
+0.000/-0.002
53.82
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B230
230
2.743
+0.002/-0.000
69.67
+0.05/-0.00
2.369
+0.000/-0.002
60.17
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B231
231
2.868
+0.002/-0.000
72.85
+0.05/-0.00
2.494
+0.000/-0.002
63.35
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B232
232
2.993
+0.002/-0.000
76.02
+0.05/-0.00
2.619
+0.000/-0.002
66.52
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B233
233
3.118
+0.002/-0.000
79.20
+0.05/-0.00
2.744
+0.000/-0.002
69.70
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B234
234
3.243
+0.002/-0.000
82.37
+0.05/-0.00
2.869
+0.000/-0.002
72.87
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
PG280B235
235
3.368
+0.002/-0.000
85.55
+0.05/-0.00
2.994
+0.000/-0.002
76.05
+0.00/-0.05
0.166/0.171
4.22/4.35
0.010/0.025
0.25/0.64
0.006
Menampilkan tampilan terkompresi (161 produk yang dapat dikonfigurasi)
ShorttextPiston seal, double acting sealing elements from Turcon® material
Perubahan terakhir21.07.2023 07:24:56
Unit