2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VV5FS2-01-011-01

Expand Table
EN
1/5
Stations
VS
Symbol(Passage)
SYMBOL
Port size
PORT
Thread type
THREAD
CE/UKCA-compliant
CE
1
1
(1) Passage P:Common,EA,EB:Common;Porting specifications A,B:Side
(01) P,EA,EB:1/4;A,B:1/8
(-) Rc
(-) None
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextPlug-in Type: With Attachment Plug Lead Wire
Perubahan terakhir14.07.2025 10:57:44
Unit

Klasifikasi

By Functionality

BYFUNC_CONVEYING Conveying
BYFUNC_ADJUSTING Adjusting

By Categories

Valve Valve

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-04-01-02 Non standard valve module (pneumatics)

ECLASS 13.0

51-04-01-02 Non standard valve module (pneumatics)

ECLASS 10.1

27-29-13-90 Directional control valve (pneumatics, unspecified)

ECLASS 6.2

27-29-13-90 Directional control valve (pneumatics, unclassified)