Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Festo
Products (A - Z)
S
SEA
SEA - plug
Festo
Products (A - Z)
S
SEA
SEA - plug
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
18666 SEA-GS-7
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
192009
SEA-3GS-M8-S
2025-06-30
0.0060
4052568043674
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
192008
SEA-4GS-7-2,5
2025-06-30
0.0180
4052568043667
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
192010
SEA-5GS-11-DUO
2025-06-30
0.0240
4052568043681
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18779
SEA-GS-11-DUO
2025-06-30
0.0240
4052568022372
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18666
SEA-GS-7
2025-06-30
0.0170
4052568022303
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
18778
SEA-GS-9
2025-06-30
0.0180
4052568022365
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
525928
SEA-GS-HAR-4POL
2023-06-30
0.0115
4052568046651
Yes
No
-
-
-
18696
SEA-GS-M8
2025-06-30
0.0090
4052568022327
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
185498
SEA-M12-4WD-PG7
2018-06-30
0.0300
4052568014537
Yes
No
-
-
-
175487
SEA-M12-5GS-PG7
2025-06-30
0.0215
4052568037888
Yes
Yes
7439-92-1
4aa75133-87db-45f6-b760-f6487d09ffc1
05.03.2025
Tampilkan tampilan terkompresi (10 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Festo
- SEA
Order number
18666
Shorttext
plug
Perubahan terakhir
04.12.2025 22:50:47
Unit
Kata kunci
Products
plug
Klasifikasi
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-44-01-90 Industry connector (unclassified)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.0
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.2
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 6.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer name
Festo
ECLASS 5.1
27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's name
Festo
ECLASS 5.0
27-29-92-22 22
Standards
EN-6x-61x-EN 61984 EN 61984