Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Aluminum Frames / Frames & Blackets
Aluminum Frames 6
SL-HTDN4, SH-HTDN4, SHD-HTDN4, SL-HTDN5, SH-HTDN5, SHD-HTDN5 - Precision Cleaning Flanged Nuts
Misumi
...
Aluminum Frames 6
SL-HTDN4, SH-HTDN4, SHD-HTDN4, SL-HTDN5, SH-HTDN5, SHD-HTDN5 - Precision Cleaning Flanged Nuts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SL-HTDN4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Cleaning Options
CO
M
M
B
B [mm]
T
T [mm]
D
D [mm]
1
2
SL-HTDN4
Degreasing
4
7
4.2
10
SL-HTDN5
Degreasing
5
8
5.5
12
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Misumi
- SL-HTDN4, SH-HTDN4, SHD-HTDN4, SL-HTDN5, SH-HTDN5, SHD-HTDN5
Shorttext
Precision Cleaning Flanged Nuts
Perubahan terakhir
17.10.2023 04:49:11
Unit
Kata kunci
Aluminum Frames
metric
Klasifikasi
CNS
CNSERPBASE Object Properties