2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

538293 SIEA-M18B-UI-S

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Valid until
INFO
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
538292
SIEA-M12B-UI-S
2021-06-30
0.033
4052568175702
Yes
Yes
7439-92-1
03bd41cb-9a68-4dc4-a498-ec7806185c61
05.03.2025
538293
SIEA-M18B-UI-S
2021-06-30
0.055
4052568175719
Yes
No
-
-
-
538294
SIEA-M30B-UI-S
2021-06-30
0.155
4052568175726
Yes
No
-
-
-
538291
SIEA-M8B-PU-S
2021-06-30
0.025
4052568175696
Yes
Yes
7439-92-1
03bd41cb-9a68-4dc4-a498-ec7806185c61
05.03.2025
Tampilkan tampilan terkompresi (4 produk)
Order number538293
Shorttextproximity sensor
Perubahan terakhir02.05.2025 13:18:30
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-40-01 Inductive proximity switch
Manufacturer nameFesto
27-27-41-01 Safety-related inductive proximity switch

ECLASS 12.0

27-27-40-01 Inductive proximity switch
Manufacturer nameFesto

ECLASS 11.1

27-27-01-01 Inductive proximity switch
Manufacturer nameFesto

ECLASS 9.1

27-27-01-01 Inductive proximity switch
Manufacturer nameFesto

ECLASS 7.1

27-27-01-01 Inductive proximity switch
Manufacturer nameFesto

ECLASS 6.2

27-27-01-01 Inductive proximity switch
Manufacturer nameFesto

ECLASS 5.1

27-27-01-01 Inductive proximity switch
Manufacturer's nameFesto

ECLASS 5.0

27-27-01-01 01

ETIM 10.0

EC002714 Inductive proximity switch