2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 120-040-284 252F-06-3

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Panel Fastening Method
PANELFASTENINGMETHOD
Fastening Method
FASTENINGMETHOD
Installation
INSTALLATION
Load Capacity N
LOADCAPACITYN
Load Capacity kgf
LOADCAPACITYKGF
Maximum Grip Dimension G
MAXIMUMGRIPDIMENSIONG
Minimum Grip Dimension G
MINIMUMGRIPDIMENSIONG
Mounting Position
MOUNTINGPOSITION
Panel Type (Series)
PANELTYPESERIES
Plug Dimension L
PLUGDIMENSIONL
Weight
WEIGHT [g]
DIGITALBOOK
1
2
3
4
5
6
7
8
9
10
11
12
120-040-279
252F-01-3
4510932047845
Push Lock
Push to Lock
Sheet Metal
147
15
2
1.2
Horizontal
Sheet Metal (Push Lock Fastener)
18.5
7
Link
120-040-280
252F-02-3
4510932047852
Push Lock
Push to Lock
Sheet Metal
147
15
2.8
2
Horizontal
Sheet Metal (Push Lock Fastener)
19.0
7
Link
120-040-281
252F-03-3
4510932047869
Push Lock
Push to Lock
Sheet Metal
147
15
3.6
2.8
Horizontal
Sheet Metal (Push Lock Fastener)
20
7
Link
120-040-282
252F-04-3
4510932047876
Push Lock
Push to Lock
Sheet Metal
147
15
4.4
3.6
Horizontal
Sheet Metal (Push Lock Fastener)
20.5
7
Link
120-040-283
252F-05-3
4510932047883
Push Lock
Push to Lock
Sheet Metal
147
15
5.2
4.4
Horizontal
Sheet Metal (Push Lock Fastener)
21.5
7
Link
120-040-284
252F-06-3
4510932047890
Push Lock
Push to Lock
Sheet Metal
147
15
6
5.2
Horizontal
Sheet Metal (Push Lock Fastener)
22.5
7
Link
120-054-552
252F-01-3WT
7
Link
120-054-553
252F-02-3WT
7
Link
120-054-554
252F-03-3WT
7
Link
120-054-555
252F-04-3WT
7
Link
120-054-556
252F-05-3WT
7
Link
120-054-557
252F-06-3WT
7
Link
Tampilkan tampilan terkompresi (12 produk)
ShorttextPUSH LOCK FASTENER
Perubahan terakhir20.10.2025 13:44:43
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number120-040-284
Type Code252F-06-3
GTIN-Code4510932047890
Order Number120-040-284
CNSPHYPROP Physical Properties