2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

384A05040

Expand Table
Semua negara/wilayah pemasok
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
D11 [mm]
D21 [mm]
H [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
384A02016
400
20X16X20
134.0
50.5
45.0
46.0
22.0
39.0
17.5
59.5
105.5
Polypropylene
16
160
384A02520
400
25X20X25
146.0
53.5
50.5
52.0
27.0
46.0
22.0
69.5
143.5
Polypropylene
16
120
384A03225
400
32X25X32
183.5
66.0
51.0
62.5
33.5
52.0
27.0
73.5
227.0
Polypropylene
16
80
384A04032
400
40X32X40
213.0
77.0
64.5
78.0
41.0
62.5
33.5
99.5
405.5
Polypropylene
16
40
384A05040
400
50X40X50
248.5
83.5
74.5
91.0
51.0
78.0
41.0
105.0
612.5
Polypropylene
16
25
384A06325
400
63X25X63
301.5
101.0
61.0
108.5
65.0
52.0
27.0
99.5
830.5
Polypropylene
16
16
384A06332
400
63X32X63
301.5
101.0
61.0
108.5
65.0
62.5
33.5
105.5
863.5
Polypropylene
16
16
384A06350
400
63X50X63
301.5
100.5
83.0
108.5
65.0
91.0
51.0
127.0
971.5
Polypropylene
16
16
384A07563
400
75X63X75
351.0
120.5
104.5
129.0
77.0
108.5
65.0
144.5
1480.0
Polypropylene
16
8
384A09075
400
90X75X90
436.5
148.5
137.0
150.0
91.5
129.0
77.0
191.5
2461.5
Polypropylene
16
5
384A11090
400
110X90X110
598.0
178.5
148.0
176.0
111.5
150.0
91.5
225.5
4438.5
Polypropylene
16
2
Menampilkan tampilan terkompresi (11 produk yang dapat dikonfigurasi)
Order number384A05040
ShorttextREDUCING TEE
Perubahan terakhir25.03.2024 10:15:10
Unit

Klasifikasi

By BIM categories

BIM_FITTINGS Fittings

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing

Revit

RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture

Uniclass2015

65_52_63 65 52 63 - Pipes and fittings