Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Zurcon® Rimseal IM
Zurcon® Rimseal IM - Rod seal, single acting sealing element from Zurcon® Z13 material
Trelleborg
...
Rod seals
Zurcon® Rimseal IM
Zurcon® Rimseal IM - Rod seal, single acting sealing element from Zurcon® Z13 material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RRB300950-Z13N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove Width +0.2
L1 [mm]
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Material
MC
O-Ring Material
OM
Type
AUS
1
|
RRB300500-Z13N
2
|
RRB300600-Z13N
3
|
RRB300650-Z13N
4
|
RRB300700-Z13N
5
|
RRB300750-Z13N
6
|
RRB300800-Z13N
7
|
RRB300850-Z13N
8
|
RRB300900-Z13N
9
|
RRB300950-Z13N
10
|
RRB301000-Z13N
11
|
RRB301050-Z13N
12
|
RRB301100-Z13N
13
|
RRB301150-Z13N
14
|
RRB301200-Z13N
15
|
RRB301250-Z13N
16
|
RRB301300-Z13N
17
|
RRB301400-Z13N
RRB300500
50.0
65.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300600
60.0
75.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300650
65.0
80.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300700
70.0
85.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300750
75.0
90.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300800
80.0
95.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300850
85.0
100.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300900
90.0
105.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB300950
95.0
110.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301000
100.0
115.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301050
105.0
120.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301100
110.0
125.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301150
115.0
130.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301200
120.0
135.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301250
125.0
140.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301300
130.0
145.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
RRB301400
140.0
155.1
6.3
1.3
without groove
0-25
16 MPa
0.4
Zurcon® Z13-60 ShD TPU
NBR-70 Shore A
standard application
Menampilkan tampilan terkompresi (18 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Trelleborg
- Zurcon® Rimseal IM
Shorttext
Rod seal, single acting sealing element from Zurcon® Z13 material
Perubahan terakhir
23.06.2021 12:13:29
Unit
Kata kunci
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
material
sealing element
single acting
Klasifikasi
CNS
CNSERPBASE Object Properties