Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2050260300 - SAIL-M12W-S-3.0P
Weidmüller
...
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2050260300 - SAIL-M12W-S-3.0P
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 2050260300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2050260300
SAIL-M12W-S-3.0P
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, pin, 90°, LED: No, Cable length: 3 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118441192
Weidmueller Group
angled
angled
Male (plug)
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Weidmüller
- 2050260300
Order number
2050260300
Shorttext
SAIL-M12W-S-3.0P
Perubahan terakhir
23.06.2025 20:07:08
Unit
Kata kunci
Assembled sensor
Cable
Electric engineering
automation
data cable
process control engineering
wire
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 13.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 12.0
27-06-03-11 Assembled sensor actuator-line
angled
angled
angled
angled
Male (plug)
Male (plug)
M12
M12
M12
M12
No
No
S-Coded
S-Coded
IP67
IP67
No
No
Gold
Gold
PUR (polyurethane)
PUR (polyurethane)
Yes
Yes
Male (plug)
Male (plug)
Not relevant
Not relevant
No
No
black
черный
Yes
Yes
No
No
No
No
IP67
IP67
ETIM 10.0
EC001855 Sensor-actuator patch cord
ETIM 9.0
EC001855 Sensor-actuator patch cord
ETIM 8.0
EC001855 Sensor-actuator patch cord