2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA21VC251

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
1
BA21VC251
CHIC22 toilet paper holder with lid fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107955
Architecture
400
Chrome
Drill / Glue
125.5
149
125
0.7
Zink (Zamak)
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextSanitary accessories
Perubahan terakhir07.01.2026 13:04:04
Unit

Klasifikasi

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_21 23-40 20 21 21 Toilet Paper Dispensers

OmniClass

23-31 25 21 23-31 25 21 - Toilet Paper Dispensers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_88 40 20 76 88 - Toilet roll holders