2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA59VC240

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Dimensions
MASS [cm]
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Net weight
NW [kg]
Main customs material
M
Customs tariff number CH
CTN
Product information
INFO
1
2
3
4
BA59VC238
SIGNA towel holder 33 cm chrome plated with hook
108831
Architecture
400
Chrome
33
Wall model (drilling/gluing)
32
85
330
0.8
0.34
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59VC238
BA59VC240
SIGNA towel holder 40 cm chrome plated with hook
108832
Architecture
400
Chrome
40
Wall model (drilling/gluing)
32
85
395
0.8
0.34
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59VC240
BA59SM238
SIGNA towel holder 33 cm black mat with hook
108867
Architecture
400
Black matt
33
Wall model (drilling/gluing)
32
85
330
0.8
0.34
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59SM238
BA59SM240
SIGNA towel holder 40 cm black mat with hook
108868
Architecture
400
Black matt
40
Wall model (drilling/gluing)
32
85
395
0.8
0.34
Stainless steel
7324.9029
https://www.bodenschatz.ch/de-ch/direct/BA59SM240
Menampilkan tampilan terkompresi (4 produk yang dapat dikonfigurasi)
ShorttextSanitary accessories
Perubahan terakhir07.01.2026 13:04:21
Unit

Klasifikasi

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_27 23-40 20 21 27 Towel Bars
23-40_20_21_27 23-40 20 21 27 Towel Bars

OmniClass

23-31 25 25 23-31 25 25 - Towel Bars

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_90 40 20 76 90 - Towel rails