2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5003070

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [INCH]
Ød2 Valve
D2 [INCH]
Ød3 Valve
D3 [INCH]
Valve
L [mm]
Valve
H [mm]
Valve
H1 [mm]
a Spindle
A [mm]
c Spindle
C [mm]
Ød1 Spindle
D1 [mm]
Weight
W [kg]
Product Link
PL
1
2
3
4
5
5003067
400
1
1 1/4
1
148
164
191
10.3
20
16
2.4
Link
5003070
400
1 1/4
2
1 1/4
167
200
234
10.3
20
16
3.8
Link
5003076
400
1 1/2
2
1 1/2
167
200
238
10.3
20
16
4.0
Link
5003073
400
1 1/2
1 1/2
1 1/2
167
200
238
10.3
20
16
4.0
Link
5003079
400
2
2
2
172
219
264
10.3
20
16
4.6
Link
Menampilkan tampilan terkompresi (5 produk yang dapat dikonfigurasi)
Order number5003070
ShorttextService valve, ductile iron with internal/external thread
Perubahan terakhir13.10.2025 09:45:13
Unit