2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

5003320

Expand Table
Semua negara/wilayah pemasok
EN
1/5
Item Number
IN
LOD Level
LOD
Nominal Diameter
DN [INCH]
ØD
D [mm]
s Valve with PE tails
S [mm]
Valve with PE tails
H [mm]
Valve with PE tails
H1 [mm]
Valve with PE tails
L1 [mm]
Valve with PE tails
L2 [mm]
a Spindle
A [mm]
c Spindle
C [mm]
Ød1 Spindle
D1 [mm]
Weight
W [kg]
Product Link
PL
1
2
5003320
400
1
32
2.9
177
216
125
277
10.3
27
16
1.02
Link
5003328
400
1 1/2
63
5.8
206
261
184
391
10.3
27
16
2.05
Link
Menampilkan tampilan terkompresi (2 produk yang dapat dikonfigurasi)
Order number5003320
ShorttextService valve POM with PE ends, welded
Perubahan terakhir13.10.2025 09:45:13
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order Number5003320
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model