Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
IF-30-40
IF-30-40 - Signal Transformer
Bel Fuse
Signal Transformer
IF-30-40
IF-30-40 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-30-40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-30-40
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 40VCT Output Series
30
40VCT
20V
115V/230V
Thru Hole Mount
50/60Hz
1.23 lbs (0.56 kg)
2.68 in. (68.1 mm)
2.26 in. (57.4 mm)
1.39 in. (35.3 mm)
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bel Fuse
- IF-30-40
Order number
IF-30-40
Shorttext
Signal Transformer
Perubahan terakhir
09.07.2025 08:55:52
Unit
Kata kunci
Fuse
Signal Transformer
Klasifikasi
CNS
CNSERPBASE Object Properties