Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
LP-230-25
LP-230-25 - Signal Transformer
Bel Fuse
Signal Transformer
LP-230-25
LP-230-25 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LP-230-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-230-25
Flat Head Low Profile Transformer, 6VA Power, 115V/230V Input, 230VCT Output Series, 115V Output Parallel
6
230VCT
115V
115V/230V
Thru Hole Mount
50/60Hz
0.44 lbs (0.2 kg)
1.87 in. (47.5 mm)
1.56 in. (39.6 mm)
0.85 in. (21.6 mm)
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Bel Fuse
- LP-230-25
Order number
LP-230-25
Shorttext
Signal Transformer
Perubahan terakhir
16.07.2025 13:41:15
Unit
Kata kunci
Fuse
Signal Transformer
Klasifikasi
CNS
CNSERPBASE Object Properties