2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-30-1600

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-30-1600
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 30VCT Output Series, 15V Output Parallel
48
30VCT
15V
115V/230V
Thru Hole Mount
50/60Hz
1.31 lbs (0.59 kg)
3.12 in. (79.2 mm)
2.5 in. (63.5 mm)
1.37 in. (34.8 mm)
Tampilkan tampilan terkompresi (1 produk)
Order numberLP-30-1600
ShorttextSignal Transformer
Perubahan terakhir16.07.2025 13:47:45
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
Order NumberLP-30-1600