2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A88120CR21

Expand Table
EN
1/5
Code
CODE
Material
MAT
Material
MAT2
Brand Description
BRANDDESC
Article number
ARTNUM
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Article type
ARTTYPE
State
STAT
Variant characteristic
VAR
Height
HEIGHT [cm]
1
A88120CR21
Chrome-plated
Satined glass
INDA
A88120CR21
INDA Soap dispencer Cm6.8X10.3 H14.8
INDISSIMA A88120 6.8X10.3 CR
INDA ACCESSORIES INDISSIMA Soap dispencer Cm6.8X10.3 H14.8 CR
EAN-13:8033163682464
Standard article
CURRENT
0
14.8
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
ShorttextSoap dispenser
Perubahan terakhir22.10.2025 12:38:57
Unit

Klasifikasi

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model