2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MFMS16

Expand Table
EN
1/5
Part Number
PN
Seal
SEAL
Material of Housing
MATH
Material of Bushing
MATB
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL [mm]
D
D [mm]
D Tolerance
DTOL [mm]
L Single
L [mm]
L1
L1 [mm]
H
H [mm]
T
T [mm]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
P.C.D.
PCD [mm]
Matha
MATHA
1
2
3
4
5
6
7
8
9
10
11
12
MFMS6
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
6
+0.022/0
12
0/-0.018
22
5
28
5
3.5
6.0
3.1
20
'', '1018 Carbon Steel'
MFMS8
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
8
+0.028/0
15
0/-0.018
27
5
32
5
3.5
6.0
3.1
24
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS10
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
10
+0.028/0
19
0/-0.021
32
5
40
6
4.5
7.5
4.1
29
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS12
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
12
+0.034/0
21
0/-0.021
32
10
42
6
4.5
7.5
4.1
32
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS13
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
13
+0.034/0
23
0/-0.021
32
10
43
6
4.5
7.5
4.1
33
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS16
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
16
+0.034/0
28
0/-0.021
37
10
48
6
4.5
7.5
4.1
38
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS20
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
20
+0.041/0
32
0/-0.025
42
10
54
8
5.5
9.0
5.1
43
'', '1018 Carbon Steel', 'S', '304 Stainless Steel'
MFMS25
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
25
+0.041/0
40
0/-0.025
58
10
62
8
5.5
9.0
5.1
51
'', '1018 Carbon Steel'
MFMS30
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
30
+0.041/0
45
0/-0.025
68
10
74
10
6.6
11.0
6.1
60
'', '1018 Carbon Steel'
MFMS35
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
35
+0.050/0
52
0/-0.030
68
15
82
10
6.6
11.0
6.1
67
'', '1018 Carbon Steel'
MFMS40
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
40
+0.050/0
60
0/-0.030
80
15
96
13
9.0
14.0
8.1
78
'', '1018 Carbon Steel'
MFMS50
no Seal
1018 Carbon Steel
High Tensile Brass Alloy
Electroless Nickel Plating
50
+0.050/0
80
0/-0.030
90
15
116
13
9.0
14.0
8.1
98
'', '1018 Carbon Steel'
Menampilkan tampilan terkompresi (12 produk yang dapat dikonfigurasi)
ShorttextStandard Flanged Oil Free Bushings -Standard Built-in Copper Alloy Bushings Single Round Flange-
Perubahan terakhir29.05.2023 01:32:15
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties