Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Linear guide rail
Steel linear guide rail
E46-G52 - Steel Super Heavy Duty Linear Guide Rail - with 100mm steel ball bearing runner - max Load rating : 250 kg
Chambrelan
...
E46-G52 - Steel Super Heavy Duty Linear Guide Rail - with 100mm steel ball bearing runner - max Load rating : 250 kg
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - E46-G52-0850
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
L2 [mm]
Load per carrier - on major axis
LOAD1 [kg]
Load per carrier - on minor axis
LOAD2 [kg]
INFO
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
E46-G52-0350
Steel rail with runner G52
Zinc plated carbon Steel
350
250
125
Detail
E46-G52-0400
Steel rail with runner G52
Zinc plated carbon Steel
400
250
125
Detail
E46-G52-0450
Steel rail with runner G52
Zinc plated carbon Steel
450
250
125
Detail
E46-G52-0500
Steel rail with runner G52
Zinc plated carbon Steel
500
250
125
Detail
E46-G52-0550
Steel rail with runner G52
Zinc plated carbon Steel
550
250
125
Detail
E46-G52-0600
Steel rail with runner G52
Zinc plated carbon Steel
600
250
125
Detail
E46-G52-0650
Steel rail with runner G52
Zinc plated carbon Steel
650
250
125
Detail
E46-G52-0700
Steel rail with runner G52
Zinc plated carbon Steel
700
250
125
Detail
E46-G52-0750
Steel rail with runner G52
Zinc plated carbon Steel
750
250
125
Detail
E46-G52-0800
Steel rail with runner G52
Zinc plated carbon Steel
800
250
125
Detail
E46-G52-0850
Steel rail with runner G52
Zinc plated carbon Steel
850
250
125
Detail
E46-G52-0900
Steel rail with runner G52
Zinc plated carbon Steel
900
250
125
Detail
E46-G52-1000
Steel rail with runner G52
Zinc plated carbon Steel
1000
250
125
Detail
E46-G52-1100
Steel rail with runner G52
Zinc plated carbon Steel
1100
250
125
Detail
E46-G52-1200
Steel rail with runner G52
Zinc plated carbon Steel
1200
250
125
Detail
E46-G52-1300
Steel rail with runner G52
Zinc plated carbon Steel
1300
250
125
Detail
E46-G52-1400
Steel rail with runner G52
Zinc plated carbon Steel
1400
250
125
Detail
E46-G52-1500
Steel rail with runner G52
Zinc plated carbon Steel
1500
250
125
Detail
E46-G52-1600
Steel rail with runner G52
Zinc plated carbon Steel
1600
250
125
Detail
Tampilkan tampilan terkompresi (24 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Chambrelan
- E46-G52
Order number
E46-G52-0850
Shorttext
Steel Super Heavy Duty Linear Guide Rail - with 100mm steel ball bearing runner - max Load rating : 250 kg
Perubahan terakhir
05.05.2020 14:01:58
Unit
Klasifikasi
By Categories
Linear_Technology Linear Technology
Guiding_Element Guiding Element
CNS
CNSERPBASE Object Properties