2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PO-7981 SC 3/4 A Stop Collar

Expand Table
1/5
Type
TYPE
Options
OPTION
Order-No.
IDNR
K1 [mm]
K2 [mm]
D1 [mm]
K2A [mm]
K2B [mm]
K3 [mm]
1
2
3
4
5
6
7
8
9
SC 25 B
7951
31.800
55.600
25.000
0.000
0.000
0.000
SC 1/2A
Option a for mounting at the back side
7971
38.100
0.000
36.000
47.600
41.300
28.600
SC 1/2B
Option b for mounting at the front side
7977
38.100
0.000
36.000
0.000
41.300
28.600
SC 3/4 A
Option a for mounting at the back side
7981
57.200
0.000
42.000
49.200
0.000
41.200
SC 3/4 B
Option b for mounting at the front side
7987
57.200
0.000
42.000
0.000
39.700
41.200
SC 1-1/2 A
Option a for SA 1-1/8 x 2, SA 1-1/8 x 4
7991
76.200
0.000
64.000
62.700
0.000
60.300
SC 1/8 B
Option b for SA 1-1/8 x 2, SA 1-1/8 x 4
7997
76.200
0.000
64.000
0.000
50.000
60.300
SC 1-1/2 A
Option a for SA 1-1/8 x 6
7891
76.200
0.000
64.000
84.900
0.000
60.300
SC 1/8 B
Option b for SA 1-1/8 x 6
7897
76.200
0.000
64.000
0.000
72.200
60.300
Tampilkan tampilan terkompresi (9 produk)
Order numberPO-7981 SC 3/4 A Stop Collar
ShorttextStop Collar for Shock Absorber
Perubahan terakhir23.06.2020 12:58:20
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties

ECLASS 14.0

51-01-09-90 Component for actuator (pneumatics, unspecified)

ECLASS 10.1

27-29-43-10 Damping elements (accessory, pneumatics)

ECLASS 9.1

27-29-92-10 Damping elements (accessory, pneumatics)

ECLASS 5.0

27-29-92-10 10