2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1002-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [INCH]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1002-145
1002
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.5627
.0492
.0492
.4834
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Order number1002-145
ShorttextT-Slotted Profile - 10 Series
Perubahan terakhir09.11.2023 07:08:27
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties