Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
10 Series
1004, 1004-Black-FB - T-Slotted Profile - 10 Series
80/20
Inch
Profiles
10 Series
1004, 1004-Black-FB - T-Slotted Profile - 10 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1004-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [INCH]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1004-145
1004
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
.5609
.0443
.0541
.4819
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
80/20
- 1004, 1004-Black-FB
Order number
1004-145
Shorttext
T-Slotted Profile - 10 Series
Perubahan terakhir
09.11.2023 07:08:27
Unit
Kata kunci
Inch
Profile
Series
profiles
Klasifikasi
CNS
CNSERPBASE Object Properties