2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 21513648055

Expand Table
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
Size of visual coverage
VS
3D-Coverage
ABC [m]
Size of visual coverage A1
A1 [m]
Size of visual coverage A2
A2 [m]
1
2
3
4
5
6
7
8
9
10
11
12
13
21513643000
PY L-S 90-265 AC YE 3000
LED light PY L-S yellow,115-230AC/120DC,76cd,IP66,NEMA4/4x,RAL3000
"The compact LED light with yellow lens and red base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513643055
PY L-S 90-265 AC YE 7035
LED light PY L-S yellow,115-230AC/120DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with yellow lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513644055
PY L-S 90-265 AC AM 7035
LED light PY L-S amber,115-230AC/120DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with amber lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513645055
PY L-S 90-265 AC RD 7035
LED light PY L-S red,115-230AC/120DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with red lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513646055
PY L-S 90-265 AC GN 7035
LED light PY L-S green,115-230AC/120DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with green lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513648055
PY L-S 90-265 AC RGB 7035
LED light PY L-S RGB,115-230AC/120DC,10cd,IP66,NEMA4/4x,RAL7035
"The compact LED RGB light with white lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 10 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 90 - 265 V AC and 108 - 132 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 73m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513813000
PY L-S 10-60 DC YE 3000
LED light PY L-S yellow,12-48DC,76cd,IP66,NEMA4/4x,RAL3000
"The compact LED light with yellow lens and red base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513813055
PY L-S 10-60 DC YE 7035
LED light PY L-S yellow,12-48DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with yellow lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513814055
PY L-S 10-60 DC AM 7035
LED light PY L-S amber,12-48DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with amber lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513815055
PY L-S 10-60 DC RD 7035
LED light PY L-S red,12-48DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with red lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513816055
PY L-S 10-60 DC GN 7035
LED light PY L-S green,12-48DC,76cd,IP66,NEMA4/4x,RAL7035
"The compact LED light with green lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 76 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 202m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513818055
PY L-S 10-60 DC RGB 7035
LED light PY L-S RGB,12-48DC,10cd,IP66,NEMA4/4x,RAL7035
"The compact LED RGB light with white lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 10 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 73m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
21513818101
PY L-S 10-60 DC RGB M12 7035
LED light PY L-S RGB M12,12-48DC,10cd,IP66,NEMA4/4x,RAL7035
"The compact LED RGB light with white lens and grey base not only adapts to many applications, but is particularly impressive thanks to its safe and simple installatio - Simple electrical connection via M12 plug connection - Mounting option via external brackets or internal holes - Electrical contact only in the assembled lower part. Cables can be connected according to the junction box principle. No 3-hand assembly (device - screwdriver - wire). No pull/pressure on the terminals or other components, no squeezing of the cables - brightness: 10 cd (reducible) - Various signal types and flashing frequencies can be selected (internal, RGB also external): continuous light, blinking light ( 1 / 2 Hz ), flashing light ( 0.1 / 0.5 / 0.75 / 1 / 2 Hz ) - Multi voltage power supply unit 10 - 60 V DC - Housing and lens are made of impact-resistant polycarbonate (IK 08) - Protection class: IP 66 (EN 60529), NEMA TYPE 4/4x, IK 08 (EN 50102) - Maximum viewing distance: 73m - Service life of the light sourc: > 50000h - Dimensions: LxWxH 86 x 110 x 81 mm - Lens colours: clear, yellow, orange, red, green, blue and the RGB version where the colour is freely adjustable - Operating temperature: -40C - +55C - 10 years warranty"
Website
without
0x0x0
0.0
0.0
Menampilkan tampilan terkompresi (13 produk yang dapat dikonfigurasi)
Order number21513648055
ShorttextVisual Signaling
Perubahan terakhir30.06.2025 09:56:46
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-32-18 Signal device with LED-multicolourlamp
Voltage typeAC
Voltage typeDC
Voltage typeDC
27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 13.0

27-14-32-18 Signal device with LED-multicolourlamp
Voltage typeAC
Voltage typeDC
Voltage typeDC
27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 12.0

27-14-32-18 Signal device with LED-multicolourlamp
Voltage typeAC
Voltage typeDC
Voltage typeDC
27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.1

27-14-32-18 Signal device with LED-multicolourlamp
Voltage typeAC
Voltage typeDC
Voltage typeDC
27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.0

27-14-32-18 Signal device with LED-multicolourlamp
Voltage typeAC
Voltage typeDC
Voltage typeDC
27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 10.1

27-14-32-05 Flashlamp
Voltage typeAC
Voltage typeDC
27-14-32-18 LED-multicolourlamp
27-11-03-50 Signaling light

ECLASS 9.1

27-14-32-05 Flashlamp
Voltage typeAC
Voltage typeDC
27-14-32-18 LED-multicolourlamp
27-11-03-50 Signaling light

ECLASS 9.0

27-14-32-18 LED-multicolourlamp
27-11-03-50 Signaling light

ETIM 10.0

EC002494 Signal device with LED-multicolourlamp
EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 9.0

EC002494 Signal device with LED-multicolourlamp
OtherOther
GreyGrey
ACAC
PlasticPlastic
IP66IP66
OtherOther
GreyGrey
ACAC
PlasticPlastic
IP66IP66
EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 8.0

EC002494 Signal device with LED-multicolourlamp
Othersonstige
Greygrau
ACAC
PlasticKunststoff
IP66IP66
Othersonstige
Greygrau
ACAC
PlasticKunststoff
IP66IP66
EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 7.0

EC002494 Signal device with LED-multicolourlamp
EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 6.0

EC002494 Signal device with LED-multicolourlamp
Othersonstige
Greygrau
DCDC
PlasticKunststoff
IP66IP66
EC002975 Signalling light

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_FireAlarmDevices