2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8924430000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
Type of customs tariff number
AAZ849
Customs tariff number
AAZ800
1
8924430000
VSPC 2CL HF 5VDC
Surge arrester, Number of signals: 2, DC, 5 V, 450 mA, analogue
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248696062
Weidmueller Group
0.04600
TARIC
85363010
Tampilkan tampilan terkompresi (1 produk)
Order number8924430000
ShorttextVSPC 2CL HF 5VDC
Perubahan terakhir03.12.2025 16:58:55
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-17-90-90 Lightning protection (other, not specified)
TARICTARIC