2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8951640000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at AC)
AAI847 [V]
nominal voltage (at DC)
AAI848 [V]
1
8951640000
VSPC 2SL 24VAC R
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC, 24 V, 34 V, 300 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742882
Weidmueller Group
300
24
34
Tampilkan tampilan terkompresi (1 produk)
Order number8951640000
ShorttextVSPC 2SL 24VAC R
Perubahan terakhir13.06.2025 15:54:54
Unit

Klasifikasi

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Lightning protection (other, not specified)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems