Surge voltage arrester (data networks/MCR-technology) without warning function / function indicator, analogue, Number of signals: 4, DC, 3 V, 450 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248696185
Weidmueller Group
450
3
0.046
Tampilkan tampilan terkompresi (1 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Weidmüller - 8924540000
Order number
8924540000
Shorttext
VSPC 3/4WIRE 5VDC
Perubahan terakhir
13.06.2025 15:54:29
Unit
Kata kunci
Klasifikasi
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-17-90-90 Lightning protection (other, not specified)
ECLASS 12.0
27-17-90-90 Lightning protection (other, not specified)
Germany
Germany
ETIM 10.0
EC000381 Lightning current arrester for power supply systems