Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Standart Cylinders
Accessories
Rod End - Zinc coated steel
A&T Fluid Solutions
...
Cylinder ISO 6432
Standart Cylinders
Accessories
Rod End - Zinc coated steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR40662
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
D3
D3
W
W [mm]
L3
L3 [mm]
A
A [°]
ØD
D [mm]
ØD1
D1 [mm]
C1
C1 [mm]
B
B [mm]
ØD4
D4 [mm]
ØD5
D5 [mm]
L5
L5 [mm]
L7
L7 [mm]
H1
H1 [mm]
L4
L4 [mm]
D2
D2 [mm]
1
2
3
4
5
6
7
8
9
10
AR40655
Zinc coated steel body, sintered bronze bush
M4
9
10
0
5
7.7
6.00
8
9.0
11
4.0
10
27
36
18
AR40656
Zinc coated steel body, sintered bronze bush
M6
11
12
0
6
8.9
6.75
9
10.0
13
5.0
11
30
40
20
AR40657
Zinc coated steel body, sintered bronze bush
M8
14
16
0
8
10.4
9.00
12
12.5
16
5.0
13
36
48
24
AR40660
Zinc coated steel body, sintered bronze bush
M10X1.25
17
20
0
10
12.9
10.50
14
15.0
19
6.5
15
43
57
28
AR40662
Zinc coated steel body, sintered bronze bush
M12X1.25
19
22
0
12
15.4
12.00
16
17.5
22
6.5
17
50
66
32
AR40665
Zinc coated steel body, sintered bronze bush
M16X1.5
22
28
0
16
19.3
15.00
21
22.0
27
8.0
23
64
85
42
AR40666
Zinc coated steel body, sintered bronze bush
M20X1.5
30
33
0
20
24.3
18.00
25
27.5
34
10.0
27
77
102
50
AR40667
Zinc coated steel body, sintered bronze bush
M27X2
41
51
0
30
34.8
25.00
37
40.0
50
15.0
36
110
145
70
AR40669
Zinc coated steel body, sintered bronze bush
M36X2
50
56
0
35
37.7
28.00
43
46.0
58
17.0
41
125
165
80
AR40668
Zinc coated steel body, sintered bronze bush
M42X2
55
60
0
40
45.1
33.00
49
53.0
65
19.0
45
142
187
91
Menampilkan tampilan terkompresi (10 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
A&T Fluid Solutions
- Rod End
Order number
AR40662
Shorttext
Zinc coated steel
Perubahan terakhir
27.06.2022 14:35:59
Unit
Kata kunci
Accessories
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Rod End
Zinc coated steel
Klasifikasi
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties