Browse
All Manufacturers
ID
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
Comepi
Limit Switches
EP
EP1G5100
Comepi
Limit Switches
EP
EP1G5100
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EP1G5100XUP
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Operating head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference regulations
STDR
1
2
3
4
5
6
7
8
9
10
11
12
13
14
EP1G5100X2U
Reinforced thermoplastic
30
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
67
Adjustable toothed lever (step 2mm) with nylon roller (ø 18mm)
Metal
Slow action contacts (2NC)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100X4U
Reinforced thermoplastic
30
Pre-wired with UL cable 8x0.5 - Length from 1m to 12m
67
Adjustable toothed lever (step 2mm) with nylon roller (ø 18mm)
Metal
Slow action contacts (2NC+2NO)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100XA
Reinforced thermoplastic
30
Pre-wired with AMP connector
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100XHF
Reinforced thermoplastic
30
Pre-wired with PUR Halogen Free cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100XM
Reinforced thermoplastic
30
Pre-wired with M12 connector - 4 poles
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100XU
Reinforced thermoplastic
30
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100XUP
Reinforced thermoplastic
30
Pre-wired with PUR Dynamic cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Non-overlapping slow action contacts ( 1NO + 1NC )
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100Z2U
Reinforced thermoplastic
30
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
67
Adjustable toothed lever (step 2mm) with nylon roller (ø 18mm)
Metal
Snap action contacts (2NC)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100Z4U
Reinforced thermoplastic
30
Pre-wired with UL cable 8x0.5 - Length from 1m to 12m
67
Adjustable toothed lever (step 2mm) with nylon roller (ø 18mm)
Metal
Snap contact (2NC+2NO)
CE, UL, CCC, EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100ZA
Reinforced thermoplastic
30
Pre-wired with AMP connector
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Snap action contacts (1NO + 1NC)
EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100ZHF
Reinforced thermoplastic
30
Pre-wired with PUR Halogen Free cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Snap action contacts (1NO + 1NC)
cULus - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100ZM
Reinforced thermoplastic
30
Pre-wired with M12 connector - 4 poles
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Snap action contacts (1NO + 1NC)
IMQ - cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100ZU
Reinforced thermoplastic
30
Pre-wired with UL cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Snap action contacts (1NO + 1NC)
cULus - CCC - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
EP1G5100ZUP
Reinforced thermoplastic
30
Pre-wired with PUR Dynamic cable 4x0.75 - Length from 1m to 12m
IP67
Adjustable toothed lever (2mm step) with nylon roller (ø 18mm)
Metal
Snap action contacts (1NO + 1NC)
UL - EAC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-5-1
Tampilkan tampilan terkompresi (14 produk)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
Comepi
- EP1G5100
Order number
EP1G5100XUP
Perubahan terakhir
23.09.2025 15:08:06
Unit
Kata kunci
Limit Switches
Klasifikasi
CNS
CNSERPBASE Object Properties
Order Number
EP1G5100XUP
Compare multiple parts
Add at least 2 products with
Perbandingan
Unggah geometri
Add one more to start
Bandingkan (0/4)