Teks
cetop
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
Catalogs: 29
3240
Mert Akıskan
(626)
PEMAKS Pnomatik
(494)
PONAR Wadowice
(296)
MBO Oßwald
(281)
Duplomatic
(229)
Pneumax
(177)
Camozzi
(146)
GHPC
(128)
Tidak ditemukan? Minta katalog
Kata kunci: 263
2461
Functionalities
165
Delivery countries/regions
158
Unit
3161
File types
3240
Kategori
213
Klasifikasi
213
Standar
306
Certificates
34
Filter
CETOP HINGE FOR MODEL B - MODEL GL
9
PDCF-B EO
Cetop square flange coupling
22
PLCF-B EO
Cetop square flange 90° elbow connection
19
PPCF EO
Cetop square flange plug
23
PTCF-B EO
Cetop square flange 180° T-connection
19
CETOP RP 43P Cylinder PAG-PAGY (Ø32-Ø100)
113
Series 94 e 95
Stainless steel minicylinders CETOP RP52-P DIN/ISO 6432
4
PCF-B EO
Cetop square flange (weld connection)
22
SFCP CETOP
Metric CETOP
12
SFC CETOP
Metric CETOP
12
Rod clevis CETOP RP 102 P
OSP-E..SBR,..STR
16
Rod clevis CETOP RP 102 P
Rod clevis
16
SFCP.W CETOP
Metric CETOP threaded bolts
7
SFCP.2RS CETOP
Metric CETOP sealed
7
SFC.2RS CETOP
Metric CETOP sealed
7
SFC.W CETOP
Metric CETOP threaded bolts
7
Serie DZ CETOP RP 107 P
Back support
5
KH-CETOP
10
Subplates CETOP inline type ULRA
35
DIN standard cylinder to ISO6022 and CETOP RP 73H up to 250 bar
NOZ251/NOZN...
6
DZC*
Pressure reducing valve - CETOP P05, ISO 4401-07 (CETOP 07), ISO 4401-...
1
DSP*M
Directional valves, pilot operated, monitored - CETOP P5, ISO ...
1
AE Series
ISO CYLINDER - ISO6432 &CETOP RP52P
4
Serie R KO
according to ISO 6432 and CETOP RP52P
5
Manual slide valves HSV700
5
DL5
Solenoid operated directional control valve in compact execut...
1
RQ*-P
Pressure relief valves - subplate mounting - ISO 6264-06 (CETOP R06), ISO 6264...
1
MRQA
Unloading valve (for circuits with accumulator), up to 40 l/min - subplate mount...
1
Z*-P
Pressure reducing valves - subplate mounting - ISO 5781-06 (CETO...
1
SUTX-P
Sequence valves / unloading valves / backpressure valves / balanci...
1
ZC2
Balancing valve, up to 25 l/min - subplate mounting - ISO 4401-03 (CETO...
1
RPC1-T3
Pressure and temperature compensated three-way flow control valve - s...
1
RPC*
Pressure and temperature compensated flow control valves - subplat...
1
RPC*-T3
Pressure and temperature compensated three-way flow control valves - ...
1
DS3
Solenoid operated directional control valve - ISO 4401-03 (C...
1
DL3
Solenoid operated directional control valve in compact execut...
1
MDS3
Solenoid operated switching valve - ISO 4401-03 (CETOP 03)
1
DS5
Solenoid operated directional control valve - subplate mount...
1
DL5B
Solenoid operated directional control valve in compact execut...
1
DSP7
Pilot operated distributor solenoid or hydraulic controlled - sub...
1
DS*M
Directional valves, direct operated, monitored - ISO 4401-03 (CETO...
1
DSH*
Lever operated directional control valves - subplate mounting - ISO ...
1
DSH3L
Lever operated directional control valve - ISO 4401-03 (CETOP 03)
1
DSR3
Roller cam operated directional control valve - subplate mount...
1
DSA*
Pneumatically operated directional control valves - subplate mount...
1
DSC*
Hydraulic actuated directional valves - subplate mounting – ISO...
1
DSB*
Self-reversing valves - subplate mounting - ISO 4401-03 (CETOP 03), ISO 4401-...
1
DT03
Poppet type solenoid operated directional control valve - s...
1
DSP*K
ATEX, IECEx, PESO compliant pilot operated directional control valves - ...
1
MDT
Poppet type solenoid operated directional control valve - ...
1