Teks
Threaded connections
Teks
Threaded connections
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
Catalogs: 252
127 070
Wilo
(20 680)
YIHEDA
(19 048)
Fabory
(9233)
PHOENIX CONTACT
(6014)
SMC
(5435)
norelem
(4822)
VOSS
(4657)
SMC (JP)
(4481)
Tidak ditemukan? Minta katalog
Kata kunci: 2545
126 497
Enrichments
31 564
Functionalities
37 751
Delivery countries/regions
1344
Unit
127 029
File types
125 383
Kategori
51 575
Klasifikasi
51 575
Standar
18 018
Certificates
18 961
Filter
Threaded connections
Threaded connections are connections that are provided with a thread. These connections are often used in hydraulics and pneumatics.
Keywords
Threaded connections
Kiat untuk mengoptimalkan hasil pencarian
LMTF
Threaded connections
8
Threaded connections assembly kit
#1737##
1
Threaded Connection Stud for Cube Connector
3
2480.00.23.01.V.
Threaded connection DN2 - 1215, straight, packed
4
2480.00.23.02.V.
Threaded connection DN2 - 1215, 90°, packed
4
2480.00.27.01.
Threaded connection M8 x 1, packed
4
Modèle 5558
Male threaded connection fluted cylindrical gas with flange type UTS® - Stainles...
9
2.2.2.S.3 ASME BPE
Aseptic threaded connecting piece (male part) DIN 11864-1-A
8
2.2.2.S.1 DIN
Aseptic threaded connecting piece (male part) DIN 11864-1-A
10
2.2.2.H.2 ISO
Hygienic threaded connecting piece (male part) DIN 11853-1
11
2.2.2.H.3 ASME BPE
Hygienic threaded connecting piece (male part) DIN ...
8
2.2.4.1 DIN
Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
10
2.2.4.2 ISO
Blind threaded connecting piece (male part) DIN 11864-1-A/DIN 11853-1
11
2.2.4.3 ASME BPE
Blind threaded connecting piece (male part) DIN 11864-1-A/DI...
8
2.2.2.H.1 DIN
Hygienic threaded connecting piece (male part) DIN 11853-1
10
2.2.2.S.2 ISO
Aseptic threaded connecting piece (male part) DIN 11864-1-A
10
FDSJN,FDSJNS
ruan guan yong
2
Series K8B
Solenoid valve with threaded connections
1
EMA4
Test Point with threaded connection M 16x1,5
11
VKA3
Test Point with threaded connection M16x2 for cones
40
MAVMD-MA4
Test Point with threaded connection M 16x1,5
4
EMA3
Test Point with threaded connection M 16x2
27
VKA4
Test Point with threaded connection M16x1.5 for cones
1
MAVMD-MA3
Test Point with threaded connection M 16x2
2
WED61
Standard type · vacuum generator · square type · built in muffler ·...
8
E-WEJ03_11
Economic upright vacuum port suction cup (component) · No buffer type · Ins...
2
Omni штуцер с внутренней резьбой пресс латунь
13
Omni штуцер с наружной резьбой пресс латунь
13
GMA3
Straight Test Point with threaded connection M 16x2
100
GMA4
Straight Test Point with threaded connection M 16x1,5
12
J-WEY61_62
Precision vacuum suction cup (component) fixed direct installation typ...
2
screw-in cylinder with thread connection up to 160 bar
ZG160
5
Murrelektronik motor surge suppressor, varistor, 575 VAC, 3-phase, 10-400 Hz, 20 ...
1
Modèle 7317
Manomètre sec tout inox (remplissable) - Raccord Inox 316L mâle BSP...
56
Modèle 7315
Manomètre sec tout inox (remplissable) - Raccord Inox 316L mâle BSP...
77
ModulA… GREEN T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
15
ModulA... RED T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
15
ModulA... BLUE T2 mit Gewindeanschluss
Nassläufer Umwälzpumpen
10
VL
In-line vacuum generator with threaded connection
1
EJ05AA
Precision type - Vacuum generator - Tube type · Silencer free - Threaded...
14
EJ05BA
Precision type - Vacuum generator - Square · Built in consumer - Thr...
8
EH17AH-AD
Standard type - upright vacuum port suction cup assembly - installation thre...
24
SMA4
Test Point high pressure hose with threaded connection M 16x1,5
14
MAV-MA3
Test Point pressure gauge connector with threaded connection M 1...
2
SMA3
Test Point high pressure hose with threaded connection M 16x2
22
MAV-MA4
Test Point pressure gauge connector with threaded connection M 1...
4
Figure 2858
VONROLL UA fitting (T universal sockets, double chamber) ECOFI...
4
WEC71
Standard type, vacuum generator, tube type, muffler free, threaded c...
14
WED23
Vacuum generator · Quick connector type · Threaded connection type...
1
EH17DC
Standard type - Vertical vacuum port suction cup (component) - Buffer body ext...
12