Catalogs: 65
3500
Tidak ditemukan? Minta katalog
Kata kunci: 280
3479
Enrichments
1940
Functionalities
1858
Delivery countries/regions
26
Unit
3481
File types
3387
Kategori
2274
Klasifikasi
2274
Certificates
16
Filter
Power cord
The power cord is an electrical wire used to connect electrical devices to a power outlet. It consists of a cable, at the ends of which there are plugs that are inserted into the socket. The socket lead is available in various lengths and designs.