Teks
侧面张紧型
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
Catalogs: 1
22
YIHEDA
(22)
Tidak ditemukan? Minta katalog
Kata kunci: 25
22
Unit
22
File types
22
YIHEDA
code
(CODE)
22
surface treatment
(SUR)
22
type
(TYPE)
22
weblink
(LINK)
22
Change the neck undercut to R0.5
(ZZRC)
20
Material
(national standard) (MAT)
14
Profile material
(MAT1)
14
Applicable to aluminum profile specifications
(APP)
14
Applicable aluminum profile specifications
(SPE)
8
Bearing material
(MAT2)
8
A
(A)
5
L
(L)
2
Filter
KVA15_17
Conveyor Roller Mount Side Tensioned
3
KVA36_37
Conveyor Roller Mount Side Tension Square Head
2
KVA58_60
Conveyor roller mount Card slot type Side tension type
3
KVB10_12
Conveyor Idler Mount, Side Tensioned
3
KVB37_39
Conveyor idler mount Card slot type Side tensioning type
3
KVC11_12
Conveyor tensioning block Side tensioning type
2
KVC11_21
Conveyor tensioning seat Side tensioning type
6