Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
Cataloghi: 1
16
igus
(16)
Not found? Request catalog
Parole chiave: 7
16
Unità
16
Tipi di file
16
Classificazioni
16
igus
Part no.
(ARTNR)
16
Width
(T1)
16
Diameter
(DD)
16
Diameter
(DD1)
16
Diameter
(S2)
14
Durchmesser
(D1)
14
Durchmesser
(D2)
14
Height
(HH)
14
Height
(T2)
14
Nominale Einbauhöhe
(H)
14
Overlength Energy Chain radius in final position including safety
(D)
14
Weight
(CNSMASSEXACT)
14
Thread
(S1)
12
Body material
(GH)
10
Dimension
(B)
10
Max. bend radius
(R2)
10
Radius
(R1)
10
Sliding pads material
(GE)
10
Additional safety
(K2)
4
Outer radius
(AR)
4
for Screw DIN 912
(K1)
4
Bending radius
(R1)
2
Bending radius
(R2)
2
Ending
(ENDUNG)
2
Height
(H)
2
Thickness
(HH)
2
Thread
(D1)
2
Thread
(D2)
2
Filtro
Rolling bearing, plain bearing (maintenance)
Qui puoi trovare i modelli CAD di ECLASS 11.0 dalle
aree Rolling bearing, plain bearing (repair)
Filtra per catalogo
Tutti i paesi/regioni di consegna
Tutti i mercati
...
ECLASS 11.0
15 - Maintenance (Service)
15-06 - Machine element (maintenance)
15-06-01 - Rolling bearing, plain bearing (maintenance)
ECLASS 11.0
...
15-06-01 - Rolling bearing, plain bearing (maintenance)
Rolling bearing, plain bearing (inspection)
Rolling bearing, plain bearing (servicing)
Rolling bearing, plain bearing (repair)
Rolling bearing, plain bearing (improvement)
Rolling bearing, plain bearing (maintenance, unspecified)