Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
15 Series
1530-ULS, 1530-ULS-Black-FB - 1530-ULS Profile
80/20
Inch
Profiles
15 Series
1530-ULS, 1530-ULS-Black-FB - 1530-ULS Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1530-ULS-145
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [Pollici]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
1530-ULS-145
15
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
IX=0.335^4 - IY=1.276^4
1.388 in.²
35,000psi
10,200,000
145" , 242"
.1250 lb/in
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
80/20
- 1530-ULS, 1530-ULS-Black-FB
Numero d'ordine
1530-ULS-145
Shorttext
1530-ULS Profile
Ultime modifiche
09.11.2023 07:08:27
Unità
Parole chiave
Inch
profiles
Classificazioni
CNS
CNSERPBASE Object Properties
Order Number
1530-ULS-145