Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
Z4WEH10-5X - 4/2 directional shut-off valve, pilot operated
Bosch Rexroth
...
Valves
Directional valves
Directional on/off valve
Z4WEH10-5X - 4/2 directional shut-off valve, pilot operated
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Z4WEH10D24-5X/4KEG24ETK4
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Electrohydraulic actuation
ACT
Size
SIZE
Symbol
SYMBOL
Component series
SERIES
Pilot control
PILOT
Solenoid
SOLENOID
Voltage
VOLTAGE [V]
Manual override
MANUAL
Pilot oil
PILOTOIL
1
Z4WEH10D24-5X/4KEG24ETK4
R901328855
Z4
WEH: Electrohydraulic actuation
10: Size 10
5X: Component series 50 to 59 (50 to 59: unchanged installation and connection dimensions)
4K: Pilot control, cartridge valve type LS1364
E: Solenoid, wet-pin, with detachable coil
G24: DC voltage 24 V
Without manual override
ET: Pilot oil supply internal, pilot oil drain external
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bosch Rexroth
- Z4WEH10-5X
Numero d'ordine
R901328855
Shorttext
4/2 directional shut-off valve, pilot operated
Ultime modifiche
30.10.2025 14:52:19
Unità
Parole chiave
Directional valves
Industrial Hydraulics
Valves
directional
pilot operated
valve
Classificazioni
Per categorie
Fluid_Technology Fluidodinamica
Hydraulics Idraulica
Pump Pompe
Valve Valvole
Cylinder Cilindri
CNS
CNSERPBASE Object Properties