Filtro
Ricerca 3D
Ricerca 2D
Colore
Cataloghi
Confronto
IT
Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Ricerca 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Trascina il file qui
o
Selezione file
Copia & Incolla
Formati di file supportati:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
WP, WH - 4/3, 4/2 and 3/2 directional valve with fluidic actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
WP, WH - 4/3, 4/2 and 3/2 directional valve with fluidic actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3WP6A6X/
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Main ports
PORT
Type
TYPE
Type of actuation
TYPEAC
Connections
TYPECN
Size
SIZE
Spool symbol
SYMBOL
Component series
SERIES
Spring return
SPRING
Corrosion protection
CP
Manual override
MO
Spool position monitoring
SPPOS
Throttle insert
THROTTLE [mm]
1
3WP6A6X/
R900754775
3: 3 main ports
W: Directional valve
P: Pneumatic
Connections radial
6: Size 6
6X: Component series 60 to 69 (60 to 69: unchanged installation and connection dimensions)
None (valve housing primed)
Without manual override
Without position switch
Comprimi la tabella (1 prodotto configurabile)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
Bosch Rexroth
- WP, WH
Numero d'ordine
R900754775
Shorttext
4/3, 4/2 and 3/2 directional valve with fluidic actuation
Ultime modifiche
31.07.2025 09:05:20
Unità
Parole chiave
Directional valves
Industrial Hydraulics
Valves
actuation
directional
directional valve
fluidic
valve
Classificazioni
Per categorie
Fluid_Technology Fluidodinamica
Hydraulics Idraulica
Pump Pompe
Valve Valvole
Cylinder Cilindri
CNS
CNSERPBASE Object Properties